IESNA:LM-63-2002
[TEST]P957525
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65612
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
9085.2 10264.9 11440.1 12434.5 13193.8 13654.9 13993.9 14346.4 14680.9 15065.1
15535.2 16041.4 16669.7 17356.7 18215.5 19440.4 21130.9 23418 26437.4 30302
35305.6 41303.6 46863.2 50090.4 49475.7 44738.8 35961 26089.3 16742 11901.1
8212.8 5148.3 2865.7 623.8 0 0 0
9085.2 10088.6 11155.3 12023.2 12669.5 13094.4 13388.2 13709.1 14048.1 14396.1
14834.6 15358.9 15969.1 16647.1 17460.7 18527.4 19960.2 21854.1 24276.8 27644.2
32033.1 36245.7 38311.4 37601.7 35111.2 30934.8 24353.7 16479.9 8899.8 5256.7
2897.3 1297.2 501.7 63.3 0 0 0
9085.2 9984.6 10811.8 11417.5 11874 12149.7 12344.1 12597.2 12818.7 13031.1
13329.4 13727.2 14197.3 14649.3 15132.9 15725 16421.1 17257.3 18283.3 19309.4
19621.2 18590.7 15982.7 12922.6 9514.6 6603.7 4664.6 3367.4 2364 1699.5
1148.1 687 384.2 171.8 31.6 0 0
9085.2 9727 10341.7 10793.7 11055.9 11191.5 11286.4 11327.1 11300 11196
11042.3 10961 10870.6 10653.6 10179 9501 8795.9 8122.4 7543.8 7150.6
6951.7 6770.9 6522.3 6102 5781.1 5532.5 4764.1 3860.1 2549.3 1785.4
1274.6 885.9 587.6 253.1 36.2 0 0
9085.2 9469.4 9912.3 10246.8 10427.6 10472.8 10368.8 10088.6 9636.6 9049
8416.2 7905.4 7571 7367.6 7204.9 6965.3 6621.8 6291.8 6034.2 5898.6
5898.6 5934.7 5943.8 5907.6 5640.9 5053.3 4429.6 4013.7 3380.9 2716.5
1970.7 1292.7 705.1 275.7 18.1 0 0
9085.2 9261.4 9473.9 9718 9894.2 9876.2 9636.6 9171 8606 8077.2
7638.8 7326.9 7146.1 7010.5 6852.3 6608.2 6264.7 5848.9 5442.1 5121.1
4949.4 4972 5112.1 5207 5170.9 5012.7 4669.1 4113.2 3493.9 2910.9
2364 1857.7 1351.5 786.5 339 0 0
9085.2 8981.2 9049 9220.8 9410.6 9501 9360.9 9053.5 8710 8402.6
8090.8 7738.2 7372.1 7015 6667 6300.9 5898.6 5473.7 5071.4 4741.5
4447.7 4199.1 3986.6 3851 3810.3 3796.8 3724.5 3561.7 3281.5 2888.3
2228.4 1527.8 845.2 447.5 162.7 0 0
9085.2 8795.9 8628.6 8664.8 8940.5 9293.1 9568.8 9591.4 9397 9089.7
8732.6 8307.7 7815 7295.2 6802.6 6332.5 5885 5451.1 5062.4 4759.5
4538.1 4393.4 4275.9 4131.3 3909.8 3561.7 3200.1 2938 2702.9 2440.8
2097.3 1622.7 1044.1 605.7 198.9 0 0
9085.2 8574.4 8185.7 8126.9 8398.1 9080.6 9812.9 10156.4 10052.4 9663.7
9198.2 8723.6 8221.8 7665.9 7109.9 6567.5 6056.8 5586.7 5175.4 4859
4619.4 4452.2 4384.4 4339.2 4239.7 4022.8 3760.6 3462.3 3159.5 2806.9
2377.5 1853.2 1365 858.8 280.2 0 0
9085.2 8362 7778.9 7489.6 7629.7 8316.8 9324.7 10133.8 10328.2 9989.2
9424.2 8881.8 8380 7855.7 7335.9 6816.1 6300.9 5799.1 5360.7 5026.2
4746 4560.7 4425.1 4366.3 4280.4 4122.2 3896.2 3643.1 3367.4 3060
2635.1 2092.8 1536.8 845.2 262.2 9 0
9085.2 8172.1 7530.3 7150.6 7204.9 7819.6 8750.7 9564.3 10020.8 9894.2
9419.6 8881.8 8380 7882.8 7394.7 6906.5 6400.3 5903.1 5469.2 5103.1
4791.2 4578.7 4420.5 4325.6 4226.2 4045.4 3778.7 3489.4 3200.1 2861.1
2440.8 1889.4 1374.1 732.2 198.9 0 0
9085.2 8136 7372.1 6843.3 6743.8 7150.6 7878.3 8710 9261.4 9315.7
9021.9 8565.4 8113.4 7693 7277.2 6829.7 6359.6 5885 5446.6 5071.4
4750.5 4520 4321.1 4140.3 3923.3 3602.4 3154.9 2635.1 2147 1744.7
1347 899.5 546.9 275.7 22.6 0 0
9085.2 7914.5 6974.3 6233.1 5866.9 5885 6115.5 6427.4 6676 6807.1
6807.1 6644.4 6436.5 6215 5970.9 5713.3 5460.1 5184.4 4854.5 4515.5
4190 3819.4 3435.2 3100.7 2761.7 2305.2 1853.2 1523.2 1261.1 1003.4
736.8 456.5 212.4 58.8 0 0 0
9085.2 7751.8 6671.5 5772 5216.1 4976.5 4899.7 4890.6 4863.5 4822.8
4736.9 4574.2 4379.9 4149.3 3878.1 3656.7 3439.7 3272.5 3164 3118.8
3060 2933.5 2730.1 2472.4 2165.1 1844.2 1545.8 1283.7 1035.1 809.1
578.6 325.4 140.1 22.6 0 0 0
9085.2 7670.4 6468.1 5487.3 4840.9 4520 4352.7 4208.1 4045.4 3864.6
3701.9 3570.8 3421.6 3299.6 3154.9 3010.3 2856.6 2657.7 2436.3 2251
2061.1 1889.4 1740.2 1622.7 1491.6 1328.9 1148.1 967.3 772.9 592.1
402.3 253.1 122 4.5 0 0 0
9085.2 7602.6 6346.1 5338.1 4660.1 4298.5 4077 3864.6 3661.2 3457.8
3263.4 3096.2 2938 2779.8 2635.1 2495 2345.9 2192.2 2047.6 1893.9
1749.2 1622.7 1509.7 1387.6 1243 1116.4 971.8 809.1 623.8 461
334.5 198.9 67.8 0 0 0 0
9085.2 7665.9 6386.7 5360.7 4628.5 4203.6 3918.8 3701.9 3516.5 3335.7
3154.9 2983.2 2806.9 2648.7 2504.1 2359.4 2210.3 2047.6 1884.8 1717.6
1573 1450.9 1347 1256.6 1166.2 1066.7 931.1 782 650.9 537.9
415.8 284.8 104 0 0 0 0
9085.2 7702 6431.9 5392.3 4610.4 4095.1 3792.3 3597.9 3426.1 3245.3
3073.6 2901.8 2748.1 2603.5 2467.9 2323.3 2178.6 2015.9 1853.2 1690.5
1545.8 1441.9 1356 1283.7 1197.8 1080.3 922.1 791 691.6 587.6
461 307.4 122 36.2 0 0 0
9085.2 7702 6481.7 5433 4596.8 4009.2 3688.3 3503 3331.2 3159.5
2969.6 2806.9 2666.8 2513.1 2364 2214.8 2061.1 1907.4 1753.8 1609.1
1491.6 1414.8 1342.4 1265.6 1148.1 985.4 786.5 691.6 592.1 483.6
352.6 185.3 76.8 18.1 0 0 0
9085.2 7855.7 6676 5622.9 4709.8 4027.3 3665.7 3471.3 3299.6 3154.9
2987.7 2829.5 2675.8 2526.7 2373 2223.8 2070.2 1921 1780.9 1654.3
1550.4 1469 1387.6 1288.2 1143.6 913 687 592.1 497.2 393.2
280.2 162.7 85.9 36.2 9 0 0
9085.2 7946.1 6807.1 5753.9 4809.3 4090.6 3688.3 3475.9 3308.6 3154.9
2996.7 2843.1 2693.9 2544.7 2400.1 2255.5 2106.3 1961.7 1826.1 1704
1600.1 1514.2 1423.8 1310.8 1152.6 913 678 583.1 483.6 384.2
266.7 158.2 90.4 45.2 22.6 0 0
9085.2 7982.3 6893 5866.9 4899.7 4203.6 3706.4 3498.5 3313.1 3182.1
3032.9 2883.7 2739.1 2594.5 2454.3 2318.8 2174.1 2029.5 1893.9 1758.3
1649.8 1559.4 1464.5 1360.5 1166.2 926.6 718.7 628.3 524.3 420.4
298.3 180.8 108.5 67.8 40.7 18.1 0
9085.2 8235.4 7286.2 6305.4 5333.6 4479.3 3878.1 3543.7 3362.9 3218.2
3087.1 2951.5 2815.9 2680.3 2540.2 2400.1 2260 2115.4 1984.3 1857.7
1744.7 1640.8 1536.8 1419.3 1274.6 1089.3 858.8 732.2 623.8 515.3
393.2 248.6 153.7 99.4 72.3 36.2 0
9085.2 8425.2 7643.3 6770.9 5839.8 4953.9 4212.6 3656.7 3380.9 3218.2
3087.1 2956.1 2825 2689.4 2553.8 2409.2 2255.5 2115.4 1979.8 1853.2
1749.2 1640.8 1527.8 1401.2 1261.1 1107.4 931.1 782 673.5 565
452 325.4 167.2 99.4 63.3 31.6 0
9085.2 8606 8059.1 7367.6 6594.7 5744.9 4913.2 4113.2 3507.5 3249.9
3096.2 2956.1 2825 2689.4 2544.7 2404.6 2255.5 2106.3 1961.7 1808
1663.4 1527.8 1401.2 1283.7 1184.2 1066.7 922.1 768.4 623.8 510.8
411.3 307.4 171.8 76.8 40.7 13.6 0
9085.2 8895.3 8633.2 8230.9 7580 6834.2 6088.4 5329.1 4343.7 3552.7
3177.5 3001.3 2856.6 2716.5 2580.9 2440.8 2296.2 2151.5 2002.4 1844.2
1695 1545.8 1410.2 1283.7 1161.6 1035.1 899.5 768.4 623.8 474.6
366.1 257.6 162.7 85.9 40.7 18.1 0
9085.2 9193.6 9247.9 9193.6 8881.8 8393.6 7815 7173.2 6350.6 5288.4
4190 3376.4 2987.7 2811.4 2680.3 2553.8 2418.2 2300.7 2187.7 2052.1
1916.5 1749.2 1582 1428.3 1306.3 1188.8 1306.3 1369.6 1035.1 827.2
546.9 402.3 230.5 113 54.2 27.1 0
9085.2 9487.4 9880.7 10201.6 10328.2 10228.7 9907.8 9487.4 9094.2 8624.1
7905.4 6929.1 5785.6 4619.4 3674.7 3173 3028.4 2919.9 2730.1 2558.3
2427.2 2309.7 2142.5 2020.4 2128.9 2210.3 1862.2 1414.8 858.8 641.8
479.1 348 235 135.6 67.8 22.6 0
9085.2 9785.8 10522.5 11209.6 11720.3 12014.1 12032.2 11865 11706.8 11657
11625.4 11489.8 11223.1 10888.6 10463.8 9971.1 9351.8 8759.7 8551.8 9329.2
11015.2 12619.8 12859.3 11146.3 7864.8 4660.1 2752.7 1731.2 1197.8 876.9
664.4 479.1 325.4 185.3 72.3 18.1 0
9085.2 10075 11110.1 12136.2 12994.9 13546.4 13808.5 13898.9 13989.3 14147.5
14391.6 14708 15087.7 15435.7 15783.8 16045.9 16461.8 17207.6 18599.7 20877.8
23833.9 27038.5 30166.4 32571 32851.2 30595.8 26265.6 20520.7 14328.3 8954.1
5202.5 3096.2 1762.8 664.4 203.4 9 0
9085.2 10179 11376.8 12565.5 13550.9 14201.8 14527.2 14667.3 14798.4 14979.2
15227.8 15526.1 15914.9 16308.1 16733 17311.5 18143.2 19354.6 21144.5 23625.9
26921 31269.2 37199.4 44558 49304 48155.9 44634.8 39789.4 34559.8 29596.8
24520.9 18920.6 12949.7 7611.6 3087.1 777.4 0
9085.2 10255.8 11557.6 12913.6 13989.3 14694.5 15042.5 15146.5 15200.7 15227.8
15295.6 15386 15503.5 15553.3 15711.5 16064 16683.3 17668.6 19264.2 21610
24769.5 29176.5 35807.3 45552.4 58511.2 62633.4 59306.7 55360.7 50994.4 46447.3
39739.7 31052.3 21641.7 13175.7 5202.5 1663.4 0
9085.2 10427.6 11964.4 13532.8 14830.1 15616.5 15842.5 15702.4 15367.9 14884.3
14350.9 13840.2 13333.9 12863.9 12633.3 12909.1 14111.4 16244.8 18825.7 21243.9
23535.5 26206.9 29859 35124.8 45208.9 57286.2 54822.9 48969.5 45127.5 42496.9
38749.8 33330.3 26039.6 18125.1 7087.3 1166.2 0
9085.2 10518 12384.7 14093.3 15458.3 16122.8 16109.2 15535.2 14626.7 13668.4
12759.9 12000.6 11413 11069.4 11408.4 13094.4 15964.6 19472.1 23173.9 27074.7
31341.6 35405 39283.2 43780.5 50429.4 58918 60567.8 56192.4 51283.7 46253
40277.6 32254.6 22753.6 11015.2 4312.1 483.6 0
9085.2 10658.1 12475.1 14274.1 15666.3 16335.2 16050.5 15038 13758.8 12732.8
11819.8 11092 10572.2 10454.7 11435.6 14034.5 17894.6 22744.5 28724.5 35992.6
43961.3 52156.1 60346.3 67709.3 76075.8 83768.8 85716.9 82195.9 75483.7 66529.6
54755.1 38541.9 25013.6 13831.1 6671.5 772.9 0
9085.2 10667.2 12497.7 14274.1 15621.1 16217.7 15928.4 14943.1 13672.9 12533.9
11620.9 10906.7 10436.6 10504.4 11869.5 14934 19354.6 25149.2 32512.2 40892.3
49435 57797 66208.7 74878 84681.9 91809.9 92212.1 86589.3 76790 63826.7
50275.8 37344.1 24403.4 14197.3 5627.4 709.6 0
9085.2 10667.2 12452.5 14165.6 15399.6 15964.6 15896.8 15259.5 14278.6 13202.9
12244.6 11530.5 11037.8 10997.1 12072.9 14766.8 18717.2 23440.6 28959.5 35079.6
41195.1 47337.8 53240.9 59171.1 67298 75262.2 77391.1 73427.1 66687.8 57914.5
48119.7 37298.9 28091.7 16728.5 6350.6 560.5 0
9085.2 10545.1 12208.5 13767.9 14897.9 15476.4 15661.7 15557.8 15128.4 14482
13763.3 13071.8 12475.1 12154.2 12452.5 13912.5 16565.7 19987.4 23635 27015.9
30279.4 33145 35848 39626.7 46813.4 54031.9 53100.7 46971.6 41312.6 36309
30062.4 22590.9 15155.5 7372.1 2070.2 253.1 0
9085.2 10540.6 12027.7 13397.2 14387.1 14938.5 15254.9 15458.3 15562.3 15593.9
15539.7 15386 15196.2 14988.3 14956.6 15322.7 16443.7 18405.4 21153.5 24281.3
27865.7 32313.3 38189.3 45819.1 53837.5 55347.2 46949 36281.9 26686 19431.4
15250.4 11141.8 8081.7 4755 1324.4 54.2 0
9085.2 10292 11544 12696.6 13537.3 14043.6 14418.7 14744.2 15047 15431.2
15847.1 16262.9 16791.7 17298 17985 19011 20489.1 22599.9 25795.5 30152.8
35477.3 41656.1 48996.6 57204.9 60147.4 55812.7 45565.9 34193.7 23092.6 16656.1
12050.3 8041 4840.9 1116.4 27.1 0 0
9085.2 10264.9 11440.1 12434.5 13193.8 13654.9 13993.9 14346.4 14680.9 15065.1
15535.2 16041.4 16669.7 17356.7 18215.5 19440.4 21130.9 23418 26437.4 30302
35305.6 41303.6 46863.2 50090.4 49475.7 44738.8 35961 26089.3 16742 11901.1
8212.8 5148.3 2865.7 623.8 0 0 0
